IESNA:LM-63-2002
[TEST]P956079
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]75309
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8836.1 11063.6 13077.3 14636.1 15907.3 16626.5 16964.7 17085.2 17695.5 19001.7
21159.2 23884.3 26566.6 28708.5 30582.3 32292.7 33373.4 33649.4 32984.7 31301.4
27903.8 22030 18185.3 15230.9 12062.6 8486.2 5578.4 3910.7 3051.6 2635.7
2390.8 2009.8 1702.7 590.9 287.7 46.6 0
8836.1 11141.3 13174.4 14760.5 15926.7 16715.9 17120.2 17232.9 17738.3 18916.1
20910.4 23581 26212.8 28428.6 30321.8 32032.3 33315.1 33777.7 33354 31927.3
29089.5 23662.7 18920 15887.8 12758.5 9252 6083.8 4105.1 3148.8 2729
2414.1 2040.9 1718.2 730.8 307.1 58.3 0
8836.1 11044.1 13038.4 14640 15887.8 16793.6 17295.1 17508.9 17905.4 18962.8
20661.6 23032.9 25559.7 27787.2 29587.1 31025.4 32374.4 33031.3 32864.2 31725.2
29443.3 25715.2 20498.3 16859.7 13753.7 10356.1 6915.7 4594.9 3397.6 2822.3
2491.8 2169.2 1858.2 1418.9 723.1 85.5 0
8836.1 11044.1 12980.1 14577.8 15911.2 16933.6 17617.7 17975.4 18348.6 19164.9
20428.3 22267.1 24451.8 26547.1 28234.3 29618.2 30780.5 31721.3 31974 31600.8
30228.5 27682.3 24105.8 19872.4 15887.8 12346.4 8633.9 5527.9 3770.8 2868.9
2476.3 2149.7 1834.9 1461.7 1026.3 400.4 0
8836.1 10717.6 12595.2 14235.7 15642.9 16886.9 17878.2 18535.2 18955 19600.3
20649.9 21998.9 23744.3 25520.9 27118.6 28494.7 29614.3 30609.5 31317 31507.5
31130.4 29971.9 27725 24327.4 20358.4 16303.8 12148.2 8008.1 5030.3 3374.3
2573.5 2285.8 1986.5 1516.1 1022.4 318.8 0
8836.1 10546.5 12241.5 13839.2 15316.4 16684.8 17928.7 18912.3 19580.9 20206.8
20992 22119.4 23425.5 24976.6 26539.4 28094.3 29416 30450.1 31231.5 31876.8
32378.2 32211.1 31507.5 29909.7 27149.7 23573.3 18974.5 14550.6 9784.6 6041
3918.5 2678.4 1939.8 1174 590.9 155.5 0
8836.1 10220 11693.3 13197.8 14659.4 16093.9 17477.8 18710.1 19732.5 20552.7
21384.6 22294.3 23293.4 24537.3 25964 27581.2 29245 30850.5 32273.3 33525
34664 35915.8 36479.5 36829.3 36751.6 35165.5 32137.2 27313 20929.8 14177.4
8183 4248.9 2169.2 1251.7 610.3 209.9 0
8836.1 9971.2 11153 12443.6 13780.9 15044.3 16401 17718.8 18986.1 20105.7
21225.3 22263.2 23204 24218.6 25283.7 26426.6 27752.2 29252.8 30893.3 32634.8
34535.8 37264.7 39468.9 40813.9 42345.6 43453.5 43597.3 42108.4 38236.6 31970.1
23293.4 15032.6 7662.1 3125.5 1115.7 217.7 0
8836.1 9524.2 10356.1 11320.1 12377.5 13497.1 14636.1 15763.5 16879.1 18025.9
19227.1 20338.9 21547.9 22811.3 24125.3 25443.1 26904.8 28545.3 30360.7 32417.1
34819.5 38462 42077.3 44553.6 47714.1 51434.3 55415 58070.1 57502.6 52157.4
41152.1 26679.3 11316.3 3455.9 1088.5 225.5 0
8836.1 9446.4 10274.4 11160.8 12159.8 13217.2 14297.9 15374.7 16439.9 17520.6
18585.7 19689.7 20856 22119.4 23425.5 24782.2 26290.6 27958.3 29824.2 31950.6
34349.2 38205.5 41848 44530.3 47908.5 51963 56309.1 59077 58552.2 52868.8
40907.2 25015.5 9586.4 2647.3 855.2 194.4 0
8836.1 9151 9578.6 10153.9 10849.8 11607.8 12373.6 13178.3 14010.2 14849.9
15697.4 16572 17454.5 18387.5 19390.4 20451.7 21617.9 22939.6 24533.5 26352.8
28568.6 32090.6 34761.2 37396.9 40611.8 44479.8 48110.6 49685 48040.6 41770.2
30834.9 17162.9 4948.7 1037.9 346 77.7 0
8836.1 8933.3 9174.3 9520.3 9998.4 10515.4 11079.1 11658.3 12245.3 12871.2
13481.5 14068.5 14675 15277.5 15915.1 16587.6 17295.1 18154.2 19149.4 20440
22306 24622.9 26201.2 27966 30076.9 32378.2 33948.8 33400.6 30656.1 25509.2
18422.4 9427 3074.9 917.4 314.9 73.9 0
8836.1 8738.9 8773.9 8933.3 9193.7 9462 9815.7 10165.6 10511.6 10873.1
11188 11471.8 11708.9 11926.6 12078.2 12175.4 12272.6 12338.6 12447.5 12700.2
13306.6 13664.2 13730.3 13862.5 14068.5 14255.1 13745.9 12132.6 9831.3 7285
4952.6 2806.7 1407.2 594.8 287.7 101.1 0
8836.1 8330.7 8031.4 7875.9 7860.3 7922.5 8027.5 8144.1 8225.8 8276.3
8272.4 8175.2 8023.6 7809.8 7526 7180 6764.1 6332.6 5936.1 5566.8
5185.8 4847.6 4563.8 4330.6 4128.4 3922.4 3665.8 3319.8 2841.7 2200.3
1601.6 1177.9 816.4 524.8 299.3 85.5 0
8836.1 7953.6 7405.5 7164.5 7106.2 7156.7 7265.6 7382.2 7440.5 7425
7343.3 7199.5 6989.6 6729.1 6425.9 6114.9 5792.2 5469.6 5150.8 4801
4447.2 4128.4 3895.2 3755.2 3700.8 3708.6 3700.8 3592 3323.7 2876.7
2188.6 1508.3 1057.4 695.8 346 77.7 0
8836.1 7658.2 6997.3 6736.9 6748.5 6896.3 7059.5 7164.5 7172.3 7102.3
6966.2 6771.9 6542.5 6278.2 5998.3 5722.3 5430.7 5123.6 4808.7 4517.2
4295.6 4105.1 3976.8 3895.2 3825.2 3743.6 3615.3 3483.1 3319.8 3059.4
2662.9 2091.4 1372.3 758 361.5 77.7 0
8836.1 7374.4 6694.1 6519.2 6628 6830.2 6989.6 7067.3 7036.2 6915.7
6729.1 6507.5 6251 5998.3 5730 5469.6 5290.8 5077 4808.7 4594.9
4451.1 4260.6 3961.3 3724.1 3568.6 3417 3261.5 3106 2966.1 2837.8
2686.2 2441.3 1998.1 1531.6 898 217.7 0
8836.1 7215 6534.7 6437.6 6624.1 6818.5 6977.9 7024.6 6950.7 6760.2
6530.9 6270.4 5990.5 5741.7 5527.9 5407.4 5263.6 5115.8 4972 4653.2
4369.5 4144 3918.5 3708.6 3490.9 3300.4 3113.8 2942.8 2763.9 2557.9
2355.8 2173.1 1904.8 1644.4 1150.7 447.1 0
8836.1 7079 6433.7 6422 6628 6814.6 6954.6 6970.1 6857.4 6651.4
6390.9 6103.2 5846.7 5609.5 5450.2 5314.1 5139.2 4902 4692.1 4439.4
4245.1 4027.4 3813.6 3619.2 3455.9 3288.7 3109.9 2927.2 2713.4 2476.3
2215.8 1986.5 1691 1279 847.5 353.8 0
8836.1 7001.2 6383.1 6418.1 6643.6 6826.3 6950.7 6927.4 6783.5 6538.6
6235.4 5951.6 5710.6 5527.9 5442.4 5236.3 4917.6 4548.3 4400.5 4276.2
4054.6 3883.5 3735.8 3518.1 3354.8 3226.6 3059.4 2861.1 2624 2363.5
2079.8 1955.4 1683.2 1100.1 800.8 489.8 0
8836.1 6985.7 6352 6422 6647.5 6834.1 6946.8 6915.7 6740.8 6464.8
6157.7 5877.8 5640.6 5527.9 5395.7 5135.3 4668.8 4361.7 4283.9 4132.3
3937.9 3728 3529.8 3378.2 3284.9 3203.2 3051.6 2865 2639.6 2379.1
2103.1 2173.1 1733.8 1158.4 882.4 326.5 0
8836.1 6985.7 6348.1 6433.7 6651.4 6838 6942.9 6927.4 6756.3 6468.7
6157.7 5873.9 5636.7 5531.8 5384.1 5119.7 4633.8 4365.6 4303.4 4128.4
3926.3 3696.9 3533.7 3331.5 3304.3 3203.2 3047.7 2865 2655.1 2375.2
2110.9 2142 1488.9 1197.3 870.8 314.9 0
